HUBBELL CANADA
LZ2S32230-55C - LZ2S Series, Stainless Steel, 32 W Fluorescent Lt Fixt (w/o Lamps), Double-Ended Lamp Type, 120-277V, 50/60Hz, Hub 3/4", 55C Ambient
Image of LZ2S32230-55C LZ2S32230-55C - LZ2S Series, Stainless Steel, 32 W Fluorescent Lt Fixt (w/o Lamps), Double-Ended Lamp Type, 120-277V, 50/60Hz, Hub 3/4", 55C Ambient

LZ2S32230-55C - LZ2S Series, Stainless Steel, 32 W Fluorescent Lt Fixt (w/o Lamps), Double-Ended Lamp Type, 120-277V, 50/60Hz, Hub 3/4", 55C Ambient

Brand: Killark

Catalog ID: LZ2S32230-55C

LZ2S Series - Stainless Steel - 32 Watt Fluorescent Light Fixture (Two 4-Foot Lamps Not Included) - Double-Ended Lamp Type - 120-277V At 50/60Hz -Hub Size 3/4 Inch NPT- 55C Ambient

  • NEMA 4X & IP66 rated stainless enclosure with Lexan® impact resistant polycarbonate lens.
  • Two 3/4” NPT stainless hubs - one at each end (includes aluminum 3/4” close- up plug and two 3/4” x 1/2” reducers for maximum user flexibility).
  • Two 1/4” - 20 stainless bushings furnished in top of fixture for threaded rod.

General

Catalog Number

LZ2S32230-55C

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Lamp Type

T8

Light Source

Linear Fluorescent

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Clear

Series

LZ2S Series

UPC

783936076584

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

32 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66