HUBBELL CANADA
Image of M-228 M-228 Exothermic Mold
Image of M-228 M-228 Exothermic Mold

M-228 Exothermic Mold

Brand: Burndy

Catalog ID: M-228

"ERROR:#N/A".

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exahust away from the user

General

Catalog Number

M-228

Material

Graphite

Type

Molds

UPC

781810611654

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600