HUBBELL CANADA
Image of 600402410000 M-241 Exothermic Mold
Image of 600402410000 M-241 Exothermic Mold

M-241 Exothermic Mold

Brand: Burndy

Catalog ID: 600402410000

M-241: CC-2 Exothermic mold 4/0 Stranded Run Conductor to 4/0 Stranded Tap Conductor, using #150 Weld Metal Cartridge

General

Catalog Number

600402410000

Material

Graphite

Product Type

thermOweld®

Type

Molds

UPC

781810612354

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

1

Pallet Quantity

600