HUBBELL CANADA
Image of M-3041 M-3041 Exothermic Mold
Image of M-3041 M-3041 Exothermic Mold

M-3041 Exothermic Mold

Brand: thermOweld

Catalog ID: M-3041

M-3041: CC-2 Exothermic mold 95 SQ MM Run To 95 SQ MM Tap, using #115 Weld Metal Cartridge.

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

General

Catalog Number

M-3041

Material

Graphite

Type

Molds

UPC

781810574157

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600