HUBBELL CANADA
Image of 600450590000 M-5059 Exothermic Mold

M-5059 Exothermic Mold

Brand: thermOweld

Catalog ID: 600450590000

M-5059: CC-2 Exothermic mold 2/0 Stranded Run to 4/0 Stranded Tap, using #90 Weld Metal Cartridge

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

General

Catalog Number

600450590000

Material

Graphite

Type

Molds

UPC

781810634066

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600