HUBBELL CANADA
Image of 60040548N000 M-548-N Exothermic Mold

M-548-N Exothermic Mold

Brand: thermOweld

Catalog ID: 60040548N000

M-548-N: CR-2 Exothermic mold 2/0 Stranded Run to 5/8” Ground Rod (Full size), using #115 Weld Metal Cartridge

  • Holes provided for 1/4" bolts or smaller screws
  • Can be rotated so cables can run in any direction

General

Catalog Number

60040548N000

Material

Graphite

Type

Molds

UPC

781810585139

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600