HUBBELL CANADA
Image of 600456220000 M-5622 Exothermic Mold

M-5622 Exothermic Mold

Brand: thermOweld

Catalog ID: 600456220000

M-5622: CS-23 Exothermic mold 4/0 Stranded Run to 1 1/4” to 4” Vertical Pipe, using #150 Weld Metal Cartridge

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

General

Catalog Number

600456220000

Material

Graphite

Type

Molds

UPC

781810589243

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600