HUBBELL CANADA
Marine Products, Twist-Lock®, Female Connector, Corrosion Resistant, 32A 230V, 2-Pole 3-Wire Grounding, Yellow
Image of HBL332CRCX Marine Products, Twist-Lock®, Female Connector, Corrosion Resistant, 32A 230V, 2-Pole 3-Wire Grounding, Yellow

Marine Products, Twist-Lock®, Female Connector, Corrosion Resistant, 32A 230V, 2-Pole 3-Wire Grounding, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL332CRCX

Marine Products, Twist-Lock®, Female Connector, Corrosion Resistant, 32A 230V, 2-Pole 3-Wire Grounding, Yellow

  • Female Connector
  • Corrosion Resistant
  • 32A 230V

Corrosion Resistant

General

Application

Heavy Duty Industrial

Catalog Number

HBL332CRCX

Color

Environmental Conditions

Weather Proof

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Marine Version

Material

Composite

Material - Mounting Hardware

Cord Mounted

Performance

Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Product Type - International Shore Power
  • Version - Locking connector replacement end

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

UPC

783585454726

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

32 A

Connectivity

Screw Terminals

Current / Amperage Rating

32 A

Current Rating

32 A

Voltage Rating

230V kV

Conductor Related

Conductor Range

#12 AWG to #8 AWG

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Certifications And Compliance

Environmental Conditions

Weather Proof

EU RoHS Indicator

No

Industry Standard(s)

CE Certified

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Performance

Environmental - Moisture Resistance - IP20 Suitability

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10

Pallet Quantity

720