HUBBELL CANADA
Image of MB07-7000 MB07 Series
Image of MB07-7000 MB07 Series
Image of MB07-7000 MB07 Series
Image of MB07-7000 MB07 Series
+1
Image of MB07-7000 MB07 Series

MB07 Series

Brand: Ripley Tools

Catalog ID: MB07-7000

Introducing an innovative cable slitter engineered with a precision factory-set blade depth to quickly and easily access fiber subunits and ripcords in Corning RocketRibbon™ 1728, 864 and 432 cables.

  • Precision factory-set blade depth ensures no fiber damage
  • Shielded blade promotes safe operation and prevents injuries
  • Compatible with Corning RocketRibbon™ 1728, 864, & 432 Cables
  • Single brass guide wheel reduces drag while performing longitudinal cuts
  • Ergonomic handle provides greater leverage during ring cuts and finger grip provides comfortable hand positioning during longitudinal cuts
  • Rugged aluminum tool body and high performance tool steel blade ensures longevity
  • Efficiently performs ring and longitudinal cuts on cable mid-span or end — no blade adjustment necessary

General

Accessibility

  • Mid-Span
  • End

Cable Type

Corning RocketRibbon™ 1728; 864; & 432 Cables

Catalog Number

MB07-7000

Material

Aluminum

UPC

096359846970

Dimensions

Dimensions

7.7 in x 2 in x 1.375 in

Dimensions Metric

195.6 x 50.8 x 34.9 mm

Height

1.375 in

Height Metric

34.9 mm

Length

7.7 in

Length Metric

195.6

Weight

11.12 oz

Width

2 in

Width Metric

50.8

Conductor Related

Cable Specification

Corning RocketRibbon™ Cable

Cable Type

Corning RocketRibbon™ 1728; 864; & 432 Cables

Operational

Accessibility

  • Mid-Span
  • End