HUBBELL CANADA
MBH700NR - MB Series, AL 70 Watt Medium Base Metal Halide HID Light Fixture (Lamp Not Included), Quadri-Volt (120/208/240/277V), 60Hz, Ex nR
Image of MBH700NR MBH700NR - MB Series, AL 70 Watt Medium Base Metal Halide HID Light Fixture (Lamp Not Included), Quadri-Volt (120/208/240/277V), 60Hz, Ex nR
Image of MBH700NR MBH700NR - MB Series, AL 70 Watt Medium Base Metal Halide HID Light Fixture (Lamp Not Included), Quadri-Volt (120/208/240/277V), 60Hz, Ex nR
Discontinued

MBH700NR - MB Series, AL 70 Watt Medium Base Metal Halide HID Light Fixture (Lamp Not Included), Quadri-Volt (120/208/240/277V), 60Hz, Ex nR

Brand: Killark

Catalog ID: MBH700NR

MB Series - Aluminum 70 Watt Medium Base Metal Halide HID Light Fixture (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz - Ex nR

  • Ballast tank and splice box – corrosion resistant copper-free aluminum alloy
  • Baked powder epoxy/polyester finish, electrostatically applied for complete, uniform corrosion protection
  • All external hardware – stainless steel
  • Guard – copper-free aluminum alloy
  • Normally shipped as components for quick delivery
  • Refractor guard – steel with corrosion resistant finish
  • Reflector – lightweight, corrosion resistant fiberglass reinforced polyester
  • Fluorescent models furnished with lamps.
  • Energy efficient instant on white light (2700K). 10,000 hour lamp life
  • HID lamp holders are E26 medium base

The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

General

Catalog Number

MBH700NR

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

  • Metal Halide
  • Metal Halide

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Luminaire Only
  • Luminaire Only

Optic Type

Luminaire Only

Product Family

Lighting

Series

MB Series

UPC

783936995533

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

70 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2