HUBBELL CANADA
MBL101-GGA2 SU104 - 100W HPS Fluorescent 120V 3/4" Pendant with Globe and Guard- Unit Pack
Image of MBL101-GGA2 SU104 MBL101-GGA2 SU104 - 100W HPS Fluorescent 120V 3/4" Pendant with Globe and Guard- Unit Pack
Image of MBL101-GGA2 SU104 MBL101-GGA2 SU104 - 100W HPS Fluorescent 120V 3/4" Pendant with Globe and Guard- Unit Pack
Discontinued

MBL101-GGA2 SU104 - 100W HPS Fluorescent 120V 3/4" Pendant with Globe and Guard- Unit Pack

Brand: Killark

Catalog ID: MBL101-GGA2 SU104

100W HPS Fluorescent 120V 3/4" Pendant with Globe and Guard- Unit Pack

  • Ballast tank and splice box – corrosion resistant copper-free aluminum alloy
  • Baked powder epoxy/polyester finish, electrostatically applied for complete, uniform corrosion protection
  • All external hardware – stainless steel
  • Guard – copper-free aluminum alloy
  • Normally shipped as components for quick delivery
  • Refractor guard – steel with corrosion resistant finish
  • Reflector – lightweight, corrosion resistant fiberglass reinforced polyester
  • Fluorescent models furnished with lamps.
  • Energy efficient instant on white light (2700K). 10,000 hour lamp life
  • HID lamp holders are E26 medium base

The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

General

Catalog Number

MBL101-GGA2 SU104

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

  • High Pressure Sodium
  • High Pressure Sodium

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Pendant
  • Pendant

Optic Type

Glass Globe - Fluted

Product Family

Lighting

Series

MB Series

UPC

783936044262

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 VAC

Wattage

100 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2