HUBBELL CANADA
Image of MBLX230G MBLX230G - MBLX LED 2000 Lumen 120-277V Housing
Image of MBLX230G MBLX230G - MBLX LED 2000 Lumen 120-277V Housing
Image of MBLX230G MBLX230G - MBLX LED 2000 Lumen 120-277V Housing
Image of MBLX230G MBLX230G - MBLX LED 2000 Lumen 120-277V Housing
+2
Image of MBLX230G MBLX230G - MBLX LED 2000 Lumen 120-277V Housing

MBLX230G - MBLX LED 2000 Lumen 120-277V Housing

Brand: Killark

Catalog ID: MBLX230G

MBLX LED 2000 Lumen 120-277V Housing

  • Compact size low bay fixture for low mounting heights or small space areas
  • Light weight, shallow depth and diameter
  • Variety of mounting methods including ceiling, pendant, wall, and stanchion mounting
  • MBLX fixture housings can be retrofitted to existing MB series splice boxes
  • Energy Savings with up to 143 lumens/watt
  • Warm and Cool LED color options
  • Patented thermal foldback protection included as standard
  • Emergency Battery backup options
  • Standard 6KV surge protection with additional surge protection options
  • Glass globe and guard preassembled to fixture tank

General

Catalog Number

MBLX230G

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumens

2000

Material

Corrosion resistant copperfree aluminum alloy

Optic Type

Glass Globe - Clear

Product Family

LIGHTING

Series

MBLX Series

UPC

783936188287

Dimensions

Weight

6 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

142.85

Voltage Rating

120-277 VAC

Wattage

14 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumens

2000