



Brand: Ripley Tools
Catalog ID: MC04-7010
Catalog Number
MC04-7010
Dimensions
1.5 in x 3.75 in x 0.4 in
Dimensions Metric
38.1 x 95.3 x 10.2 mm
Height
0.4 in
Height Metric
10.2 mm
Length
1.5 in
Length Metric
38.1
Weight
0.02 lb
Width
3.75 in
Width Metric
95.3