HUBBELL CANADA
MD6 Hotstick Tool, BG & D3 Grooves, 60" Fiberglass Pole
Image of MD6HS60 MD6 Hotstick Tool, BG & D3 Grooves, 60" Fiberglass Pole
Image of MD6HS60 MD6 Hotstick Tool, BG & D3 Grooves, 60" Fiberglass Pole

MD6 Hotstick Tool, BG & D3 Grooves, 60" Fiberglass Pole

Brand: Burndy

Catalog ID: MD6HS60

MD6 Hotstick Tool, Forged Steel Jaws with BG and D3 Grooves, 60" Fiberglass Pole

  • Ergonomically designed, one-piece, composite polymer handles
  • Comfort grip handles
  • Time-proven steel jaw designs
  • No tool adjustment required
  • 99,000 crimp/cycle life
  • Positive lock, spring loaded die retainer buttons
  • PTFE impregnated steel/bronze bushings and stainless steel pins
  • Electroless nickel plated jaws and jaw links

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed and Compact Conductors

Catalog Number

MD6HS60

Crimp Force Capacity

4.5 ton

Die Type

W Die and X Die

Product Type

4.5-Ton

Tool Type

Hot Stick

Trade Name

HYTOOL™

Type

Crimper

UPC

781810446010

UPC 14 Digit GTIN

00781810446010

Dimensions

Length

69 in

Weight

15.5 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

4.5 ton

Logistics

Package Contents

Tool only