HUBBELL CANADA
Image of HBL3000BIV Metal Raceway, 10' Base, HBL3000 Series, Ivory

Metal Raceway, 10' Base, HBL3000 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3000BIV

Metal Raceway, 10' Base, HBL3000 Series, Ivory

  • Easily mounts on walls or bench tops
  • Full line of large, single channel, two piece metal raceway
  • Large single channel base for power or datacom cables

General

Catalog Number

HBL3000BIV

Color

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL3000 Series

Material

Steel

Series

HBL3000 Series

Specifications

  • Channel Area - 3.7 (sq. in.)
  • Metal Section Length - 10 Ft.

Style

Single Channel

Type

UPC

783585215037

Dimensions

Length

10 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

100