




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL4750B10IV
Catalog Number
HBL4750B10IV
Color
Ivory
Enclosure Type
NEMA 1 Rating
EU RoHS Indicator
Item Type
HBL4750 Series
Material
Steel
Series
HBL4750 Series
Specifications
Style
Single Channel
Type
UPC
783585216379
Length
10 ft
Weight
1.67 lb
EU RoHS Indicator
Industry Standard(s)
Carton Quantity
50
Pallet Quantity
1