HUBBELL CANADA
Image of HBLALU4800B10 Metal Raceway, 2 Channel Base, 10', HBLALU4800 Series

Metal Raceway, 2 Channel Base, 10', HBLALU4800 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU4800B10

Metal Raceway, 2 Channel Base, 10', HBLALU4800 Series

  • Satin anodized finish
  • Single and two channel aluminum raceways
  • Resists oxidation, corrosion and fading

General

Catalog Number

HBLALU4800B10

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU4800 Series

Material

Aluminum

Series

HBLALU4800

Specifications

  • Material - Anodized Aluminum
  • Trak Fitting - Channel Base
  • Trak Item - Raceway

Style

Two Channel

Type

UPC

783585218731

Dimensions

Length

10 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

40