HUBBELL CANADA
Image of HBLALU20442 Metal Raceway, 2-Gang Box, Deep, HBLALU2000 Series

Metal Raceway, 2-Gang Box, Deep, HBLALU2000 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU20442

Metal Raceway Double Box, Deep, HBLALU2000 Series

  • Rounded corners eliminate sharp edges
  • One seam construction provides clean look
  • Hubbell Handi-Screw® eliminates difficult to install long screws

General

Catalog Number

HBLALU20442

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU2000 Series

Material

Aluminum

Number of Gang(s)

2-Gang

Series

HBLALU2000

Specifications

  • Box Type - Rectangular
  • Material - Anodized Aluminum
  • Style - 2-Gang

Style

Deep

Type

UPC

783585110714

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10