HUBBELL CANADA
Image of HBL20482GY Metal Raceway, 2-Gang Device Box, HBL2000 Series, Gray

Metal Raceway, 2-Gang Device Box, HBL2000 Series, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL20482GY

Metal Raceway Double Device Box, HBL2000 Series

  • Rounded corners eliminate sharp edges
  • One seam construction provides “clean” look
  • Hubbell Handi-Screw® eliminates difficult to install long screws

General

Catalog Number

HBL20482GY

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2000 Series

Number of Gang(s)

2-Gang

Series

  • HBL2000
  • HBL2000A
  • MetalPlugTrak

Specifications

  • Material - Galvanized Steel
  • Style - 2-Gang

Style

Deep

Type

UPC

783585214405

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5