HUBBELL CANADA
Image of HBLALU3810B Metal Raceway, Blank End, HBLALU3800 Series

Metal Raceway, Blank End, HBLALU3800 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU3810B

Metal Raceway, Blank End, HBLALU3800 Series

For closing end of raceway

General

Catalog Number

HBLALU3810B

Color

Aluminum

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU3800 Series

Material

Aluminum

Series

HBLALU3800

Specifications

  • Material - Anodized Aluminum
  • Trak Fitting - Blank End Fitting
  • Trak Item - Fittings

Style

Blank

Type

UPC

783585218663

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25

Pallet Quantity

5500