HUBBELL CANADA
Image of HBLALU4810B Metal Raceway, Blank End, HBLALU4800 Series

Metal Raceway, Blank End, HBLALU4800 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU4810B

Metal Raceway, Blank End, HBLALU4800 Series

For closing end of raceway

General

Catalog Number

HBLALU4810B

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU4800 Series

Material

Aluminum

Series

HBLALU4800

Specifications

  • Material - Anodized Aluminum
  • Trak Fitting - Blank End Fitting
  • Trak Item - Fittings

Style

Blank

Type

End Fittings

UPC

783585218762

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25

Pallet Quantity

5250