HUBBELL CANADA
Image of HBL5760IVA Metal Raceway, Blank Extension Box, HBL500/700/750 Series, Ivory

Metal Raceway, Blank Extension Box, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5760IVA

Metal Raceway Blank Extension Box, HBL500/700/750 Series

  • Blank Extension Box
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5760IVA

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

1-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Extension

Type

Boxes

UPC

783585423746

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

5

Pallet Quantity

1400