HUBBELL CANADA
Image of HBL24442IV Metal Raceway, Box, 2-Gang, Deep, HBL2400 Series, Ivory

Metal Raceway, Box, 2-Gang, Deep, HBL2400 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL24442IV

Metal Raceway Box, Double, Deep, HBL2400 Series

  • Rounded corners eliminate sharp edges
  • One seam construction provides “clean” look
  • Hubbell Handi-Screw® eliminates difficult to install long screws

General

Catalog Number

HBL24442IV

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2400 Series

Number of Gang(s)

2-Gang

Series

  • HBL2400
  • HBL2400D

Specifications

  • Style - 2-Gang
  • Type - Undivided

Style

Extra Deep

Type

UPC

783585341699

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5