HUBBELL CANADA
Metal Raceway, Box, 2-Gang, Extra Deep, HBL500/700/750 Series, Ivory
Image of HBL57442IVA Metal Raceway, Box, 2-Gang, Extra Deep, HBL500/700/750 Series, Ivory

Metal Raceway, Box, 2-Gang, Extra Deep, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL57442IVA

Metal Raceway Box, Double, Extra Deep, HBL500/700/750 Series

  • 2-Gang
  • Extra Deep
  • HBL500/700/750 Series

General

Catalog Number

HBL57442IVA

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

2-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Extra Deep

Type

Boxes

UPC

783585423364

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5

Pallet Quantity

900