HUBBELL CANADA
Metal Raceway, Box, 4-Gang, Standard Depth, HBL500/700/750 Series, Ivory
Image of HBL57484IVA Metal Raceway, Box, 4-Gang, Standard Depth, HBL500/700/750 Series, Ivory

Metal Raceway, Box, 4-Gang, Standard Depth, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL57484IVA

Metal Raceway Box, 4-Gang, Standard Depth, HBL500/700/750 Series

  • 4-Gang
  • Standard Depth
  • HBL500/700/750 Series

General

Catalog Number

HBL57484IVA

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

4-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Standard

Type

Boxes

UPC

783585423579

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

4-Gang

Logistics

Carton Quantity

5

Pallet Quantity

1000