HUBBELL CANADA
Metal Raceway, Conduit Connector, HBL500/700/750 Series, Ivory
Image of HBL5784IVA Metal Raceway, Conduit Connector, HBL500/700/750 Series, Ivory

Metal Raceway, Conduit Connector, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5784IVA

Metal Raceway Conduit Connector, HBL500/700/750 Series

  • Conduit Connector
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5784IVA

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Style

Connector

Type

End Fittings

UPC

783585423760

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5