HUBBELL CANADA
Image of HBLALU2010A Metal Raceway, Conduit Connector, HBLALU2000 Series

Metal Raceway, Conduit Connector, HBLALU2000 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU2010A

Metal Raceway Conduit Connector, HBLALU2000 Series

For feeding raceway, has concentric ½ in. NPT steel fitting

General

Catalog Number

HBLALU2010A

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU2000 Series

Material

Aluminum

Series

HBLALU2000

Specifications

  • Device Type - End Fittings
  • Material - Anodized Aluminum Plate

Style

Entrance

Type

End Fittings

UPC

783585110622

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25