HUBBELL CANADA
Image of HBL2001C Metal Raceway, Coupling, HBL2000 Series

Metal Raceway, Coupling, HBL2000 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2001C

Metal Raceway, Coupling, HBL2000 Series

  • Uses HBL 2000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL2001C

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

Material - Galvanized Steel

Style

Coupling

Type

Miscellaneous Fittings

UPC

783585214146

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

50

Pallet Quantity

17550