HUBBELL CANADA
Image of HBLALU3806 Metal Raceway, Cover Clip, HBLALU3800 Series

Metal Raceway, Cover Clip, HBLALU3800 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU3806

Metal Raceway Cover Clip, HBLALU3800 Series

To cover seam where lengths of HBLALU3800 Raceway come together

General

Catalog Number

HBLALU3806

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU3800 Series

Material

Aluminum

Series

HBLALU3800

Specifications

  • Material - Stainless Steel
  • Trak Fitting - Cover Clip
  • Trak Item - Fittings

Style

Clip

Type

Miscellaneous Fittings

UPC

783585218656

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25