HUBBELL CANADA
Metal Raceway, Divided Large Radius Tee Fitting, HBL4750 Series, Gray
Image of HBL4715DFOGY Metal Raceway, Divided Large Radius Tee Fitting, HBL4750 Series, Gray

Metal Raceway, Divided Large Radius Tee Fitting, HBL4750 Series, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4715DFOGY

Metal Raceway Divided Large Radius Tee Fitting, HBL4750 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL4715DFOGY

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL4750 Series

Material

Steel

Series

HBL4750 Series

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Divided Tee Fitting
  • Trak Item - Fittings

Style

Divided

Type

Tees

UPC

783585215792

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5