HUBBELL CANADA
Metal Raceway, Divided Large Radius Tee Fitting, HBL4750 Series, Ivory
Image of HBL4715DFOIV Metal Raceway, Divided Large Radius Tee Fitting, HBL4750 Series, Ivory

Metal Raceway, Divided Large Radius Tee Fitting, HBL4750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4715DFOIV

Metal Raceway Divided Large Radius Tee Fitting, HBL4750 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL4715DFOIV

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL4750 Series

Material

Steel

Series

HBL4750 Series

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Divided Tee Fitting
  • Trak Item - Fittings

Style

Divided

Type

Tees

UPC

783585215808

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

1