HUBBELL CANADA
Image of HBL4750DGY Metal Raceway, Divider, HBL4750 Series

Metal Raceway, Divider, HBL4750 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4750DGY

Metal Raceway, Divider, HBL4750 Series

  • By-Pass Divider opening accepts GFCI or surge devices
  • Flexible channel divider provides industry leading data capacity
  • Greater capacity offers more room for moves, adds and changes

General

Catalog Number

HBL4750DGY

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL4750 Series

Material

Steel

Series

HBL4750 Series

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Divider
  • Trak Item - Fittings

Style

Divider

Type

UPC

783585216492

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

50