HUBBELL CANADA
Image of HBL4710BIV Metal Raceway, End Cap, HBL4750 Series, Ivory

Metal Raceway, End Cap, HBL4750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4710BIV

Metal Raceway End Cap, HBL4750 Series

  • For closing open end of HBL4750 Raceway
  • Has two ½ in. trade size Kos

General

Catalog Number

HBL4710BIV

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL4750 Series

Material

Steel

Series

HBL4750 Series

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Blank End Cap
  • Trak Item - Fittings

Style

Blank

Type

End Fittings

UPC

783585215662

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

20

Pallet Quantity

3360