HUBBELL CANADA
Metal Raceway, Extension Box, 1-Gang, Standard, HBL500/700/750 Series, White
Image of HBL5751WA Metal Raceway, Extension Box, 1-Gang, Standard, HBL500/700/750 Series, White

Metal Raceway, Extension Box, 1-Gang, Standard, HBL500/700/750 Series, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5751WA

Metal Raceway, Extension Box, 1-Gang, Standard, HBL500/700/750 Series, White

  • Extension Box
  • 1-Gang
  • Standard
  • HBL500/700/750 Series

General

Catalog Number

HBL5751WA

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

1-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Extension

Type

Boxes

UPC

783585423692

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

5

Pallet Quantity

1470