SOLUTIONS THAT HELP YOU SUCCEEDHubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
Visit our MARKETS OVERVIEW page, where you can gain a comprehensive understanding of the diverse markets we serve in Canada. Explore the various sectors we cater to and discover how our One Hubbell unified offerings meet the unique needs of each market, enhancing efficiency and driving innovation.
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL57512IVA
Catalog Number
HBL57512IVA
Color
Ivory
Item Type
Combination HBL500/HBL700/HBL750 Series
Number of Gang(s)
2-Gang
Series
Style
Extension
Type
Boxes
UPC
783585423647
Weight
0.6 lb
Carton Quantity
5
Pallet Quantity
1505