HUBBELL CANADA
Metal Raceway, Fixture Box, 4.75" Diameter, HBL500/700/750 Series, White
Image of HBL5738WA Metal Raceway, Fixture Box, 4.75" Diameter, HBL500/700/750 Series, White

Metal Raceway, Fixture Box, 4.75" Diameter, HBL500/700/750 Series, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5738WA

Metal Raceway, Fixture Box, 4.75" Diameter, HBL500/700/750 Series, White

  • Fixture Box
  • 4.75" Diameter
  • HBL500/700/750 Series
  • White

General

Catalog Number

HBL5738WA

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Series

  • HBL500
  • HBL700
  • HBL750

Style

Fixture Box

Type

UPC

783585423302

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5