HUBBELL CANADA
Image of HBL2051HIV Metal Raceway, Flat Plate Adapter, HBL2000 Series, Ivory

Metal Raceway, Flat Plate Adapter, HBL2000 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2051HIV

Metal Raceway Flat Plate Adapter, HBL2000 Series

  • Uses HBL 2000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL2051HIV

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2000 Series

Material

Steel

Series

  • HBL2000
  • HBL2000A

Specifications

Material - Galvanized Steel

Style

Plate Adaptor

Type

Miscellaneous Fittings

UPC

783585214450

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5

Pallet Quantity

2900