HUBBELL CANADA
Metal Raceway, Flexible Section, HBL500/700/750 Series, Ivory
Image of HBL5700FIVA Metal Raceway, Flexible Section, HBL500/700/750 Series, Ivory

Metal Raceway, Flexible Section, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5700FIVA

Metal Raceway Flexible Section, HBL500/700/750 Series

  • Flexible Section
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5700FIVA

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Style

Flexible Section

Type

Miscellaneous Fittings

UPC

783585423029

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10