HUBBELL CANADA
Metal Raceway, HBL3000 Series, Hubbell to WM Transition Fitting, Ivory
Image of HBL3000TFIV Metal Raceway, HBL3000 Series, Hubbell to WM Transition Fitting, Ivory

Metal Raceway, HBL3000 Series, Hubbell to WM Transition Fitting, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3000TFIV

Metal Raceway HBL3000 Series, Hubbell to WM Transition Fitting

  • UL Classified to transition from Wiremold® 3000 Series Metal Raceway to Hubbell HBL3000 Series Metal Raceway
  • Reducer fitting provides transition from Hubbell HBL3000 Series to Hubbell HBL2000 Series Raceway

General

Catalog Number

HBL3000TFIV

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL3000 Series

Material

Steel

Series

HBL3000 Series

Specifications

  • Trak Fitting - Transition
  • Trak Item - Fittings

Style

Transition Fitting

Type

UPC

783585215129

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10