HUBBELL CANADA
Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Raised Device Box, 2-Gang, Anodized
Image of HBLALU57KP2G Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Raised Device Box, 2-Gang, Anodized

Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Raised Device Box, 2-Gang, Anodized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU57KP2G

Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Raised Device Box, 2-Gang, Anodized

  • Open System data option available
  • Base mounted cover plates increase strength
  • Cover plates offer option for most common power device applications

General

Catalog Number

HBLALU57KP2G

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU5000 Series

Material

Aluminum

Number of Gang(s)

2-Gang

Series

  • HBLALU5000
  • HBLALU7620

Specifications

  • Device Type - Raised Device Box
  • Material - PVC

Style

Raised Device

Type

Boxes

UPC

783585111049

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10