HUBBELL CANADA
Image of HBL4751AC Metal Raceway, Internal Coupling, HBL4750 Series

Metal Raceway, Internal Coupling, HBL4750 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4751AC

Metal Raceway Internal Coupling, HBL4750 Series

  • For joining lengths of HBL4750 Raceway
  • Sold in pairs

General

Catalog Number

HBL4751AC

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL4750 Series

Material

Steel

Series

HBL4750 Series

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Coupling
  • Trak Item - Fittings

Style

Coupling

Type

Miscellaneous Fittings

UPC

783585216553

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

20

Pallet Quantity

5600