HUBBELL CANADA
Image of HBL717IVA Metal Raceway, Internal Elbow, HBL700/750 Series, Ivory

Metal Raceway, Internal Elbow, HBL700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL717IVA

Metal Raceway, Internal Elbow, HBL700/750 Series, Ivory

  • For right angle turns on same surface
  • Capacity for up to five Category 5e, three Category 6, or two Category 6A cables
  • Largest single channel low profile raceway available in its class
  • Ideal for datacom and oversized neutral applications
  • Additional color options available for architects and interior designers

General

Catalog Number

HBL717IVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Dedicated HBL700 Series

Material

Steel

Series

  • HBL700
  • HBL750

Style

Internal

Type

UPC

783585423944

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

2940