HUBBELL CANADA
Metal Raceway, Plate, 1-Gang, Style Line Opening, HBLALU3800/HBALUL4800 Series
Image of HBLALU34GBM Metal Raceway, Plate, 1-Gang, Style Line Opening, HBLALU3800/HBALUL4800 Series

Metal Raceway, Plate, 1-Gang, Style Line Opening, HBLALU3800/HBALUL4800 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU34GBM

Metal Raceway, Plate, 1-Gang, Style Line Opening, HBLALU3800/HBALUL4800 Series

  • Open System data option available
  • Base mounted cover plates available for added strength
  • Cover plates offer option for most common power device applications

General

Catalog Number

HBLALU34GBM

Color

Aluminum

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU3800/HBLALU4800 Series

Material

Aluminum

Series

  • HBLALU3800
  • HBLALU4800

Specifications

Material - Anodized Aluminum

Style

Style Line® Receptacle

Type

Cover Plates

UPC

783585113487

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5