HUBBELL CANADA
Metal Raceway, Twisted Elbow Right, HBL500/700/750 Series, Ivory
Image of HBL5711RHIVA Metal Raceway, Twisted Elbow Right, HBL500/700/750 Series, Ivory

Metal Raceway, Twisted Elbow Right, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5711RHIVA

Metal Raceway, Twisted Elbow Right, HBL500/700/750 Series, Ivory

  • Twisted Elbow Right
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5711RHIVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Style

Internal

Type

Elbows

UPC

783585423081

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5

Pallet Quantity

2850