
Brand: Wiegmann
Catalog ID: WASPBG
Minature Oil-Tight hole seals are designed to protect enclosures with 22MM pushbutton holes, conduit openings, or knockout openings from dust, dirt, oil, and water.
Miniature oil tight pushbutton holes. Quick wing nut. Oil resistant gasket. ANSI-61 gray smooth finish.
Accessory Type
Hole Seal
Application
Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.
Catalog Number
WASPBG
Color
EU RoHS Indicator
Yes
Finish Type
Smooth
Material
Carbon Steel
Type
Accessory
UPC
786725490103
Dimensions
3 in x 3 in x 0.75 in
Height
0.75 in
Length
3 in
Weight
0.05 lb
Width
3 in
EU RoHS Indicator
Yes
Industry Standard(s)
Carton Quantity
1
Pallet Quantity
4000