HUBBELL CANADA
Modular Face Plate, IMF, White, Screw Mount, MS90
Image of HBLIMFSWA Modular Face Plate, IMF, White, Screw Mount, MS90
Image of HBLIMFSWA Modular Face Plate, IMF, White, Screw Mount, MS90
Discontinued

Modular Face Plate, IMF, White, Screw Mount, MS90

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLIMFSWA

Premise Wiring Modular Face Plate, IMF, Screw

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLIMFSWA

Color

Construction

Fabricated

EU RoHS Indicator

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

3-Unit iStation

UPC

783585812403

Dimensions

Display Size

1-Gang

Certifications And Compliance

EU RoHS Indicator

Configuration

Number Of Outlets

3-Unit iStation

Logistics

Carton Quantity

25