
Brand: Wiegmann
Catalog ID: N412MFK
Contains four steel external mounting feet. Sealing washers are provided with each kit to maintain NEMA 4 or 12 rating after installation. Plated finish.
Accessory Type
Mounting Foot Kit
Application
For use with N412 steel enclosures.
Catalog Number
N412MFK
Color
EU RoHS Indicator
Yes
Material
Carbon Steel
Material Type
Carbon Steel
Type
Accessory
UPC
786725347476
Depth
1 in
Dimensions
1 in x 5.5 in x 5.5 in
Height
5.5 in
Length
1 in
Weight
1 lb
Width
5.5 in
Certification - UL Recognized
YES
EU RoHS Indicator
Yes
Carton Quantity
25
Pallet Quantity
2250