HUBBELL CANADA
Mounting Pan, 6061 Aluminum, for use in EXB-612 Bolted Enclosure
Image of 7997-6 Mounting Pan, 6061 Aluminum, for use in EXB-612 Bolted Enclosure

Mounting Pan, 6061 Aluminum, for use in EXB-612 Bolted Enclosure

Brand: Killark

Catalog ID: 7997-6

Mounting Pan, 6061 Aluminum, for use in EXB-612 Bolted Enclosure

  • Mounting pans are 1/8” or 3/16” thick sheet aluminum and are sized to provide the maximum usable surface area when installed.
  • Made of high strength, light weight, corrosion resistant 6061-T6 aluminum sheet stock.

Internal mounting pans for hazardous location bolted enclosures. Made from high strength 6061-T6 aluminum alloy sheet stock. These pans are lighter weight than steel and will not corroded or rust. The light weight aluminum can easily be drilled and tapped in the field to mount an array of electrical or electronic components safely in the enclosures. The pans come with mounting hardware.

General

Catalog Number

7997-6

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EXB Series

Type

UPC

783936019864

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer