
Brand: TradeSelect
Catalog ID: 2104LLEU4
Application
Multi-Gang device boxes are used to house wiring devices. 2304 series provide more cubic capacity and are ideal for larger appliances such as GFCI'S, dimmers and thermostats. For low voltage cable, use with separator 1104P
Bracket Type
No Bracket
Catalog Number
2104LLEU4
Color
Gray
Drawn or Welded
Welded
Ends Cable
16
Material
Steel
Number of Gang(s)
4-Gang
Plaster Ears
No
Type
Switch Box, Box
Wiring System
Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3
Actual Depth
2.5 in
Raised Ground
Yes
Weight
1.15 lb
Cable Entry
Universal Cable Clamps
Certified Listed
CSA
Bracket Type
No Bracket
Number of Gang(s)
4-Gang
Carton Quantity
10
Pallet Quantity
750