
Brand: TradeSelect
Catalog ID: 2304LLEU4
Plaster ears allow box to be used in rework applications
Application
Multi-Gang device boxes are used to house wiring devices. 2304 series provide more cubic capacity and are ideal for larger appliances such as GFCI'S, dimmers and thermostats. For low voltage cable, use with separator 1104P
Bracket Type
No Bracket
Catalog Number
2304LLEU4
Color
Drawn or Welded
Welded
Ends Cable
16
Gangable
No
Material
Steel
Number of Gang(s)
4-Gang
Plaster Ears
No
Type
Switch Box, Box
UPC
626463042014
Wiring System
Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3
Actual Depth
2.5 in
Raised Ground
Yes
Weight
1.15 lb
Cable Entry
Universal Cable Clamps
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Type
No Bracket
Gangable
No
Number of Gang(s)
4-Gang
Carton Quantity
10
Pallet Quantity
560